HUBBELL CANADA
YAE12Z4_Image
YAE12Z4_Image

YAE12Z4, Nylon Flanged Fork Terminal For 14 - 12 AWG

Brand:

Burndy

Catalog ID:

YAE12Z4

Cu Terminal, Flanged Fork/Funnel Entry, AN14-12, 600 V, #8-10 Stud, 1.23" L, 0.36" W, Nylon Insul, Electro-Tin Plated, Multi-Finger Insul Grip,Green(Sleeve Color).

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Installation Tool: MR8-33T-1, M8ND Tool With N12HET-1 Die, Y10D, Y10-22 Tool, Tape Mounted Catalog Number: YAE12Z4M, Insulation Diameter (maximum): 0.18 IN, Package: Bulk, Color Code: Green, Wire Insulation Grip: Yes, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated

Product details

General

Application

For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose

Catalog Number

YAE12Z4

Color Code

Green

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Electro Tin

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

Type

YAE-Z, Flanged

UPC

781810804087

UPC 12 Digit

7818108040877

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

1.23 in

Dimension - N inch

0.24 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

21/64 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.34 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN14 - AN12

Conductor - Copper Str Size Range

14 AWG - 12 AWG

Conductor Size

14 - 12 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Packaging Type

Bulk

Pallet Quantity

99999