HUBBELL CANADA
YAE14Z2BOX_Image
YAE14Z2BOX_Image

YAE14Z3BOX, Nylon Flanged Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAE14Z3BOX

Flanged Fork Terminal, 16-14 AWG, 6-8, 1 in L, .31 in W, Nylon Insulated, Multi-Finger Insulation Grip,600 Volts Max., 105 Deg C Max.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Tape Mounted Catalog Number: YAE14Z3M, Package: Box, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-15, N10ET-9, N10ET-23, N14HET-25V1, Y10D, Y10-22 Tool, Insulation Diameter (maximum): 0.156 IN, Color Code: Blue, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

Power Connector

Catalog Number

YAE14Z3BOX

Color Code

Blue

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Electro Tin

Sub Brand

INSULINK

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

Type

YAE-Z, Flanged

UPC

781810563755

UPC 12 Digit

7818105637555

Dimensions

Cable Insulation Diameter Maximum

0.156 in

Dimension - B Length fraction

4/25 in

Dimension - B Length inch

0.16 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN16 - AN14

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Pallet Quantity

99999