YAE18Z1BOX_Image
YAE18Z1BOX_Image

Nylon Flanged Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18Z2

Copper Lug, Fork Tongue, w/ Inspection Hole, 22-16 AWG, #4-#6 Stud, Insulated, Short Barrel, Electro-Tin Plated, 600 Volts Max.

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Tape Mounted Catalog Number: YAE18Z2M, Insulation Diameter (maximum): 0.125 IN, Package: Bulk, Color Code: Red, Wire Insulation Grip: Yes, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Finish: Electro-Tin Plated

Product details

General

Application
Power Connector
Color Code
Red
Connector Type
Flanged Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Flanged Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAE-Z, Flanged
UPC
781810804155
UPC 12 Digit
7818108041555

Dimensions

Dimension - B Length fraction
4/25 in
Dimension - B Length inch
0.16 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - D inch
0.02 in
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - Length Overall inch
1.00 in
Dimension - N inch
0.14 in
Dimension - Pad Width inch
0.28 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.24 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range
AN22 - AN16
Conductor - Copper Str Size Range
22 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Packaging Type
Bulk
Pallet Quantity
99999