TN-YAESF-Yellow_Photo_CYMK
TN-YAESF-Yellow_Photo_CYMK

Nylon Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAES10N11F

Nylon Insulated CU Fork Tongue Terminal, Wire Range: 12-10 AWG, Stud Size: #4 - #6, Package: Bulk, Strip Length: 11/32 IN.

Features: Fork Tongue: Provides Faster And Easier Installation By Permitting Insertion Under The Screw Head Without Completely Removing It, 300 V Maximum, 105 DEG C Maximum, Temperature Rating: 105 DEG C Maximum, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83, MR18 Tool, Insulation Diameter (maximum): 0.209 IN, Package: Bulk, Wire Strip Length: 11/32 IN, Color Code: Yellow, Finish: Tin Plated, Wire Insulation Grip: No

Product details

General

Application
Power Connector
Color Code
Yellow
Connector Type
Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAES-F
UPC
781810805022
UPC 12 Digit
7818108050222

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - Inside Diameter inch
0.22 in
Dimension - Length Overall inch
0.95 in
Dimension - N inch
0.14 in
Dimension - Outside Diameter inch
0.32 in
Dimension - Pad Width inch
0.28 in
Dimension - Strip Length inch
11/32 in
Dimension - Z (inch)
0.26 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
500
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings