HUBBELL CANADA
BUR_SKU-PAT46LW18V
BUR_SKU-PAT46LW18V
Discontinued

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT46LW18V

PAT46 15T Latch Head Battery Crimper, NiMH, AC, Hard Case.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

2.6Ah 18V NiMH

Catalog Number

PAT46LW18V

Container Type

Hard Case

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

EU RoHS Indicator

Under Review

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810654613

UPC 12 Digit

7818106546133

Dimensions

Dimension - Height mm

349.3 mm

Dimensions

18.65 in x 3.70 in x 13.75 in

Height

13.75 in

Jaw Width

2.00 in

Length

18.65 in

Weight

17.5 lb

Width

3.7 in

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Resources and downloads