HUBBELL CANADA
BUR_PPHID-264563_PAT644XT18V
BUR_PPHID-264563_PAT644XT18V
Discontinued

PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT644XT18V

PAT644 11T Dieless Latch Head Battery Crimper, NiMH, AC, Hard Case.,Discontinuing December 31, 2021.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

2.6Ah 18V NiMH

Catalog Number

PAT644XT18V

Container Type

Hard Case

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810450697

UPC 12 Digit

7818104506977

Dimensions

Dimension - Height mm

355.6 mm

Dimensions

15.65 in x 3.5 in x 13.9 in

Height

13.9 in

Length

15.65 in

Weight

16.5 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Standards - RoHS Compliant

Yes