HUBBELL CANADA
BUR_PPHID-264559_PAT81KFT18V
BUR_PPHID-264559_PAT81KFT18V
Discontinued

PAT81KFT18V

Brand:

Burndy

Catalog ID:

PAT81KFT18V

PATRIOT® 4-POINT® 6-Ton Dieless Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case,Discontinuing December 31, 2021.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

2.6Ah 18V NiMH

Catalog Number

PAT81KFT18V

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

781810376980

UPC 12 Digit

7818103769800

Dimensions

Dimension - Height mm

353.1 mm

Dimensions

17.6 in x 3.7 in x 13.9 in

Height

13.9 in

Length

17.6 in

Weight

14 lb

Width

3.7 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Resources and downloads