HUBBELL CANADA
BUR_SKU-PATCUT129ACSR18V
BUR_SKU-PATCUT129ACSR18V
Discontinued

PATRIOT® 129 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PATCUT129ACSR18V

PATCUT129 Latch Head Battery Cutter, NiMH, AC, Hard Case.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

2.6Ah 18V NiMH

Catalog Number

PATCUT129ACSR18V

Container Type

Hard Case

Crimp Force Capacity

7 ton

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

781810370803

UPC 12 Digit

7818103708033

Dimensions

Dimension - Height mm

342.9 mm

Dimensions

14.50 in x 3.70 in x 12.80 in

Height

12.8 in

Length

14.5 in

Weight

12 lb

Width

3.7 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Certifications And Compliance

Standards - RoHS Compliance Status

EX