HUBBELL CANADA
PB-BC
* Representative image
PB-BC

N12 16 Pushbutton Enclosure w/ Blank Cover 11.7X10.7X3 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB16BC

N12 16 Pushbutton Enclosure w/ Blank Cover 11.7X10.7X3 Carbon Steel - Gray.

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB16BC

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

0

Series

PB

Type

Standard Push Button Enclosure

UPC

786725845484

Dimensions

Actual Depth

3.09 in

Actual Height

11.75 in

Actual Width

10.75 in

Depth

3 in

Height

12 in

Weight

11 lb

Width

11 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads