PB-BC
* Representative image
PB-BC

N4 Blank 2 Pushbutton Cover Only 5.7X3.2X2.7 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB2BC

N4 Blank 2 Pushbutton Cover Only 5.7X3.2X2.7 Carbon Steel - Gray.

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Color
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Series
PB
Type
Standard Push Button Enclosure
UPC
786725845514

Dimensions

Actual Depth
5.75 in
Actual Height
5.75 in
Actual Length
5.75 in
Actual Width
3.25 in
Depth
6 in
Height
6 in
Weight
2 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1