HUBBELL CANADA
PB-BC
* Representative image
PB-BC

N4 6 Pushbutton Enclosure w/ Blank Cover 9.5X6.2X3 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB6BC

N4 6 Pushbutton Enclosure w/ Blank Cover 9.5X6.2X3 Carbon Steel - Gray.

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB6BC

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

0

Series

PB

Type

Standard Push Button Enclosure

UPC

786725845569

Dimensions

Actual Depth

9.5 in

Actual Height

9.5 in

Actual Width

6.25 in

Depth

10 in

Height

10 in

Weight

6 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions