HUBBELL CANADA
PBGX
* Representative image
PBGX

N12 22.5 MM 12 Pushbutton Enclosure 10.3X6.5X4.2 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PBGX12

N12 22.5 MM 12 Pushbutton Enclosure 10.3X6.5X4.2 Carbon Steel - Gray.

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX12

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

12

Series

PBGX

Type

Miniature Pushbutton Enclosure

UPC

786725431960

Dimensions

Actual Depth

4.25 in

Actual Height

10.38 in

Actual Width

6.5 in

Depth

4 in

Height

10 in

Weight

8 lb

Width

7 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads