HUBBELL CANADA
ACME_PPH_534591_AX_PRODUCT_IMAGE
* Representative image
ACME_PPH_534591_AX_PRODUCT_IMAGE

Wall Mounting Kit for Ventilated Unit

Brand:

Acme Electric

Catalog ID:

PL79912

Wall Mounting Kit for Ventilated Unit.

Product details

General

Catalog Number

PL79912

Product Category

Accessories

UPC

047503087015

Dimensions

Dimensions

2.04 in x 31.06 in x 31.06 in

Height

31.06 in

Length

2.04 in

Weight

32 lb

Width

31.06 in

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources and downloads