WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
ACME_PT061150005LS-03_PRODIMAGE
ACME_PT061150005LS-02_PRODIMAGE
+1
WDK_PTBA3150030LS_OPEN_03_PRODIMAGE_PRIMARY
Discontinued

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel

Brand:

Acme Electric

Catalog ID:

PT0B1150025SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel.

Product details

General

ANFC Taps
-
BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
25
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B090L (90A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
B2125 (125A)
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090398
Winding Material
CU

Dimensions

Dimensions
13.5 in x 17.88 in x 41.88 in
Height
41.88 in
Length
13.5 in
Weight
330 lb
Width
17.88 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
480 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062