HUBBELL CANADA
WBP_PT27A_PRODIMAGE
WBP_PT27A_PRODIMAGE

2" Though Floor Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT27A

Fire-Rated Poke-Through Pedestal Series, 2" Though Floor Fitting.

Standard Product

Product details

General

Application

Through Floor Fitting

Catalog Number

PT27A

EU RoHS Indicator

No

Item Type

Through Floor Fitting

Material

Composite

Material - Mounting Hardware

N/A

Performance

  • Electrical - Power Wiring Capacity - Up to ten #12 AWG type THHN wires, or Up to six #12 AWG and two #10 AWG type THHN wires
  • Electrical - Voice/Data Wiring Capacity - Up to two 25 pair tel./data cables (100 #22 AWG tel./data conductors), or Up to two IBM Type 2 data cables
  • Mechanical - Max. Cu Cross Section - 1/2" Power EMT .0461 sq. in., 3/4" Low Voltage EMT .0500 sq. in.
  • Mechanical - UL Spacing Restrictions - Min. of 2 ft. O.C. and not more than one unit per each 65 sq. ft. of floor area in each span

Specifications

  • Conduit Tube - 1/2 in. EMT power tube
  • Floor Thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 2 in. (50.8) diameter hole
  • Service Pedestal Options - FR280, FR480, FR680 Series

Style

Through-Floor Fittings

UPC

783585076157

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • Fire Resistance - R8429
  • Outlet Box- E31999