HUBBELL CANADA
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_OPEN_03_PRODIMAGE_PRIMARY

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Snap In Breakers

Brand:

Acme Electric

Catalog ID:

PTBA3150009LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Snap In Breakers.

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBA3150009LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

9

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B025L (25A)

Primary Voltage

480Δ

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q330 (30A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503720905

Winding Material

CU

Dimensions

Dimensions

7.63 in x 22.13 in x 33.75 in

Height

33.75 in

Length

7.63 in

Weight

255 lb

Width

22.13 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 1062

Logistics

Carton Quantity

1

Pallet Quantity

2