HUBBELL CANADA
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_OPEN_03_PRODIMAGE_PRIMARY
ACME_PT061150005LS-02_PRODIMAGE
+1
ACME_PT061150005LS-03_PRODIMAGE

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Bolt In Breakers, 304 Stainless Steel

Brand:

Acme Electric

Catalog ID:

PT0B1150015SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 15kVA, Bolt In Breakers, 304 Stainless Steel.

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT0B1150015SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B050L (50A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B270 (70A)

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090404

Winding Material

CU

Dimensions

Dimensions

12.38 in x 17.13 in x 34.38 in

Height

34.38 in

Length

12.38 in

Weight

240 lb

Width

17.13 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

480 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 1062

Logistics

Carton Quantity

1