HUBBELL CANADA
WBP_HP696_PRODIMAGE
WBP_HP696_PRODIMAGE

Patch Panel, Cat6, 96-Port, UniversalWiring

Brand:

Hubbell Premise Wiring

Catalog ID:

HP696

Patch Panel, Cat6, 96-Port, Universal Wiring.

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

Product details

General

Catalog Number

HP696

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

96

Series

Cat 6

Style

Flat

UPC

662620247199

Logistics

Carton Quantity

1

Resources and downloads