HUBBELL CANADA
WBP_FR480BKA_PRODIMAGE
WBP_FR480BKA_PRODIMAGE

Pedestal, 4-Gang, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FR480BKA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal, 4-Gang, Black.

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1⁄4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

Product details

General

Application

FRPT Pedestal

Catalog Number

FR480BKA

Color

Black

EU RoHS Indicator

No

Finish Type

Black

Item Type

4-Gang Above Floor Service Fittings

Knockouts

None

Material

Aluminum

Material - Mounting Hardware

On PT27A or PT7XC Through Floor Fitting

Mounting Hardware

Included

Performance

Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates

Specifications

  • Cubic Inch Capacity - 78.00 in. (1277.6cm3)
  • Housing - Painted aluminum
  • Pedestal Finish - Textured black or gray epoxy paint
  • Power Capacity - 39.00 in. (638.8cm3)
  • Voice/Data - 39.00 in. (638.8cm3)

Style

Pedestals

UPC

783585396194

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM