HUBBELL CANADA
QL-500K-WQ
QL-500K-WQ

QL-500K-WQ

Brand:

Killark

Catalog ID:

QL-500K-WQ

QL Series - Aluminum 500 Watt Quartz Floodlight (with Lamp) -½" Swivel Knuckle.

  • Tempered Glass Lens Assembly—Thermal shock-and impact-resistant glass lens mounted in a die cast aluminum door frame
  • Cast Aluminum Housing—The cast aluminum body is designed with a specialized heat dissipating fin system for cooler operation
  • Versatile Mounting—The standard unit has a 1⁄2 inch swivel knuckle with cast construction for strength and universal aiming
  • Exclusive Socket System—This two piece, high temperature socket allows easy relamping and prevents socket from binding
  • Reflector—Linear parabolic reflector system provides maximum light output
  • High Temperature Gasketing—A weathertight seal is provided by a high temperature silicone gasket attached to the housing. Four lens clips positively seal the lens to the gasket with consistent pressure to assure a weathertight seal

Les projecteurs à quartz de la série QL sont des projecteurs de surface à haut rendement pour les emplacements standard.

Product details

General

Catalog Number

QL-500K-WQ

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Lamp Type

T3

Light Source

Material

Aluminum

Mounting Type

Optic Type

Glass Lens

Series

QL

UPC

783936562032

Dimensions

Hub Size

1/2"

Electrical Ratings

Voltage Rating

120 VAC

Wattage

500 W

Logistics

Carton Quantity

1

Resources and downloads