HUBBELL CANADA
Image of R-32-EX R-32-EX - 1" to 3/4" Aluminum Reducing Bushing, Quad Listed
* Representative image
Image of R-32-EX R-32-EX - 1" to 3/4" Aluminum Reducing Bushing, Quad Listed

R-32-EX - 1" to 3/4" Aluminum Reducing Bushing, Quad Listed

Brand:

Killark

Catalog ID:

R-32-EX

1" to 3/4" Aluminum Reducing Bushing, Quad Listed.

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Les bagues de réduction et les adaptateurs de Killark permettent de réduire la taille commerciale des trous taraudés et leur bague interne lisse protège les conducteurs. Le large éventail de gammes de réduction permet de réaliser presque toutes les combinaisons de changements de taille. Ils sont disponibles en copp

Product details

General

Catalog Number

R-32-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

R

Type

UPC

783936066974

Dimensions

Hub Size

1" to 3/4"

Certifications And Compliance

ATEX File Number

13ATEX1196U

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

50