HUBBELL CANADA
RDM428__216540_IMAGE
RDM428__216540_IMAGE

RDM828, Aluminum - Multiple Outlet Connector (RDM Mole)

Brand:

Burndy

Catalog ID:

RDM828

URD MOLE - 8 Outlets, Molded Rubber Insulation, 11.75" L, Insulation: 600 V Rating.

Product details

General

Catalog Number

RDM828

Connector Type

Mole

Insulation

Y

Insulation Type

Rubber

Material

Aluminum Alloy

Number Of Outlets

8

Trade Name

MOLEâ„¢

UPC

781810180105

UPC 12 Digit

7818101801055

Dimensions

Dimension - Length Overall inch

11.75 in

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4 AWG-350 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No