HUBBELL CANADA
WBP_RE2B_PRODIMAGE
WBP_RE2B_PRODIMAGE
WBP_RE2_App-1_PRODIMAGE
WBP_RE2_app_PRODIMAGE

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Black, Pre-Configured

Brand:

Hubbell Premise Wiring

Catalog ID:

RE2B

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured.

2-Unit

Product details

General

Catalog Number

RE2B

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620826325

Dimensions

Cubic Capacity

6070.4 cu.in

Depth

7

Height

32 in

Width

27.1 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Resources and downloads