WBP_RE2B_PRODIMAGE
WBP_RE2B_PRODIMAGE

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand:

Hubbell Premise Wiring

Catalog ID:

RE4B

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured.

5-Unit

Product details

General

Color
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
UPC
662620826332

Dimensions

Cubic Capacity
8800 cu.in
Depth
10
Height
32 in
Thickness
0.0625
Width
27.5 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads