WBP_RE2B_PRODIMAGE
WBP_RE2B_PRODIMAGE
WBP_RE2_App-1_PRODIMAGE
WBP_RE4X_top_PRODIMAGE
WBP_RE2_app_PRODIMAGE

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand:

Hubbell Premise Wiring

Catalog ID:

RE4XB

REBOX® Commercial Cabinet, 42.2"H x 24.2"W x 10"D, Pre-Configured.

5-Unit

Product details

General

Color
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
UPC
662620824253

Dimensions

Cubic Capacity
11550 cu.in
Depth
10
Height
42 in
Thickness
0.0625
Width
27.5 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources and downloads