Application
1-Button
Catalog Number
RMS100ILI
Control Output
Input Voltage
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Indicator(s) Type
PIR= Red LED
Item Type
Residential Wall Switches
Load Capacity
500W Incandescent @ 120V AC
Material - Mounting Hardware
Screw Mounting
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Sensing Range
42 to 54 Inches above the Floor
UPC
883778301124
Sensitivity
Adjustable W
Supply Voltage
120V AC V
Carton Quantity
10