HUBBELL CANADA
Image of RMS121ILI RMS121ILI
Image of RMS121ILI RMS121ILI
Discontinued

RMS121ILI

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS121ILI

Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, With Night Light, 500W Max, 125V AC, Ivory, Switch with Dimming

Night Light Version

Product details

General

Application

No Buttons

Catalog Number

RMS121ILI

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Specifications

  • Product Type - Dimming Control Sensors
  • Style - w/ Nightlight

UPC

883778301247

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

Industry Standard(s)

  • CEC Title 24 Certified
  • cULus Listed

Logistics

Carton Quantity

10