HUBBELL CANADA
WBP_RR1510W_PRODIMAGE
WBP_RR1510W_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tamper-Resistant Receptacles
+2
Tradeselect Devices

RECESS TR DUP RCPT, 15A 125V, WHITE

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR1510W

SNAPFIT TR Duplex Receptacle 15A.

  • Tamper-Resistant (TR) duplex
  • Easily mounts to a one gang box
  • Back and side wiring

Product details

General

Catalog Number

RR1510W

Color

EU RoHS Indicator

Contact Manufacturer

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Duplex Receptacle

UPC

883778305726

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Logistics

Carton Quantity

10

Pallet Quantity

2000

Resources and downloads

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
play
Tradeselect Devices

Engineering Drawing