HUBBELL CANADA
Image of HPW66RR19ML Rack, Relay, 66" Height, ML
Image of HPW66RR19ML Rack, Relay, 66" Height, ML

Rack, Relay, 66" Height, ML

Brand: Hubbell Premise Wiring

Catalog ID: HPW66RR19ML

Rack, Relay, 66" Height, ML

  • 66" Height
  • ML

Product details

General

Application

Equipment Relay Rack

Catalog Number

HPW66RR19ML

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

36U

UPC

662620823287

Dimensions

Depth

3

Thickness

0.14

Width

20.25 in