HUBBELL CANADA
Image of YAES10K56 YAES10K56, Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG
Image of YAES10K56 YAES10K56, Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG

YAES10K56, Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAES10K56

Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG.

YAES10K56.

Product details

General

Application

For use on copper compression connections

Catalog Number

YAES10K56

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Kynar

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810810552

UPC 14 Digit GTIN

00781810810552

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

IEEE 323

Standards - Industry Standards Met

IEEE 323

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999