HUBBELL CANADA
Image of YAES14K53 YAES14K53, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG
Image of YAES14K53 YAES14K53, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG

YAES14K53, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAES14K53

Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG.

YAES14K53.

Product details

General

Application

For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications

Catalog Number

YAES14K53

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Belled

Insulation

Y

Insulation Type

Kynar

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810026984

UPC 14 Digit GTIN

00781810026984

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

IEEE 323

Standards - Industry Standards Met

IEEE 323

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999