HUBBELL CANADA
Image of YAES18K50 YAES18K50, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG
Image of YAES18K50 YAES18K50, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG

YAES18K50, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAES18K50

Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG.

YAES18K50.

Product details

General

Application

For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications

Catalog Number

YAES18K50

Color Code

Red

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Insulation

Y

Insulation Type

Kynar

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810027035

UPC 14 Digit GTIN

00781810027035

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.09 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.41 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

22 ;20 ;18 AWG

Conductor - Copper Solid Size Range

22 -18 AWG

Conductor - Copper Str Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999