HUBBELL CANADA
WBP_S1R8DIV_PRODIMAGE
WBP_S1R8DIV_PRODIMAGE

Recessed 8" Series, Replacement Divider

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8DIV

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Divider.

  • Steel Construction
  • Provides Barrier Between Services

Standard Product

Product details

General

Accessory Type

Dividers

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8DIV

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Size

Standard Sized Product

Style

Accessories

Type

8" Recessed Rated Poke Through Accessories

UPC

783585444345

Certifications And Compliance

Industry Standard(s)

cULus Listed