HUBBELL CANADA
Image of S1R8JNC7 Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNC7

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(1) ¾ inch & (2) 1 inch EMT

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8JNC7

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Type

8" Recessed Rated Poke Through Accessories

UPC

783585459714

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed