HUBBELL CANADA
5818-6
5818-6

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, White

Brand:

Bell

Catalog ID:

5818-6

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, White.

Product details

General

Catalog Number

5818-6

Color

Construction

Metallic

Cover Included

Yes

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Toggle Switch

No

Type

  • Box
  • Cover
  • Lighting

UPC

050169581865

Weather Resistant

Yes

Dimensions

Dimensions

3.336 in x 10 in x 4.594 in

Height

4.594 in

Length

3.336 in

Weight

1.975 lb

Width

10 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Packaging Type

Boxed

Pallet Quantity

448

Standard Package

4