HUBBELL CANADA
Image of S1FRPTJB SystemOne Accessories, Junction Box
Image of S1FRPTJB SystemOne Accessories, Junction Box
play
SystemOne 10” FRPT
play
SystemOne 10” FRPT

SystemOne Accessories, Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1FRPTJB

In Floor Delivery, SystemOne Accessories, Junction Box.

Box Volume- 27 cu.in. (442 cu.cm)

Produit standard

Product details

General

Accessory Type

FRPT Fitting Junction Box

Application

Application - For Use On

Through Floor Fttings

Catalog Number

S1FRPTJB

Color

EU RoHS Indicator

No

Finish Type

Naturel

Item Type

FRPT Fitting Junction Box

Knockouts

Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material

Fabricated

Number Of Outlets

Single Service

Size

Standard Sized Product

Specifications

  • Bottom - Trade size is 3/4 inch
  • Sides - Trade size are 1/2 inch and 3/4 inch
  • Top - Trade size is 1 inch

UPC

783585371856

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

8

Pallet Quantity

784