HUBBELL CANADA
WBP_S1R10CSPT_PRODIMAGE
WBP_S1R10CSPT_PRODIMAGE
play
SystemOne 10” FRPT
play
SystemOne 10” FRPT

Recessed 10" Series, Sub Plate, Center, Three Gang, NEMA Spacing, (3) Style Line/ Decorator Openings

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CSPT

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Three Gang, NEMA Spacing, (3) Style Line/ Decorator Openings.

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(3) Style Line® decorator openings NEMA spacing

Product details

General

Accessory Type

Center Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPT

Color

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

NEMA Spacing, (3) Style Line/ Decorator Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547725

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed