HUBBELL CANADA
WBP_S2271GEM_PRODIMAGE
WBP_S2271GEM_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY GAS"

Brand:

Bryant

Catalog ID:

S22710EM

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY GAS".

Imprinted "Emergency Oil"

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

S22710EM

Color

Construction

Stamped

Cutout

1) Toggle

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel, Enameled

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Style

1-Toggle - Pre-Marked Oil Burner

Type

Specialty

UPC

781786907492

Dimensions

Display Size

Standard Sized

Thickness

0.035

Logistics

Carton Quantity

10

Resources and downloads