BUR_SKU-S4P28A
BUR_SKU-S4P28A

S4P28A, Span Tap Connector

Brand:

Burndy

Catalog ID:

S4P28A

Cast Al Alloy Span Tap Connector, #2-4/0 Str(Cu,Al)(Run), 6 Sol- 1/0 Str(Cu, Al)(Tap), Case: High Density Weather Resistant Polyethylene.

Connector supply prefilled with Penetrox and sealed

Product details

General

Application
Used for any combinations of aluminium or copper cables in any areas where use of aluminium conductor is an accepted practice
EU RoHS Indicator
No
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Sub Brand
SPANTAP
Type
Span Tap Phase Connector
UPC
781810036907
UPC 12 Digit
7818100369077

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No

Logistics

Carton Quantity
10
Pallet Quantity
2400

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings