HUBBELL CANADA
WBP_SA723_PRODIMAGE
WBP_SA723_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA723

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Le film protecteur aide à prévenir les rayures et les dommagesAffiche une apparence soignée avec la durabilité du métalL'airain et l'aluminium sont recouverts d'une couche de laque pour empêcher l'oxydation

Product details

General

Application

Catalog Number

SA723

Construction

Stamped

Cutout

1) 2.15" Opening, 2-Bolt

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 2.16 in Hole

Type

UPC

883778200076

Dimensions

Display Size

Standard Sized

Thickness

0.05

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10