text.skipToContent text.skipToNavigation

SAE103 Linear Pendant Indirect

By Litecontrol 
By Litecontrol
A small-scale, modern, rectilinear pendant with an extremely versatile performance package.
  • Vi Technology for specifiable output/wattage
  • SpectraSync Color Tuning Techology
  • 100% indirect distribution
  • Maximum color variation of 2 SDCM
  • 110 degree peak angle
  • Stance 65L is now SAE103

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 0 in

Electrical Ratings

Lumens Per Watt 124 - 133
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 4.2 - 11.0 W

Certifications and Compliance

Certification
  • UL 924
  • CSA
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Resources and Downloads