text.skipToContent text.skipToNavigation

SAE104 Linear Pendant Indirect/Direct

By Litecontrol 
By Litecontrol
A classic rectilinear pendant that integrates into a wide-range of architectural styles.
  • Five convenient output and distribution options
  • Patented die-cast plate at each fixture end ensures straight rows
  • Separately controlled direct & indirect distribution
  • Excellent Indirect light spread with 110° candela peak angle
  • Controls compatible for integral daylight or occupancy sensors
  • DesignLights Consortium (DLC) qualified, with some configurations qualifying for Premium - see www.designlights.org
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • SpectraSync™ Color Tuning Technology available

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning Tunable White
Warranty Length
  • LED board- 5 years
  • LED driver (Standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 7.0 in

Electrical Ratings

Lumens Per Watt 107 - 127
Voltage Rating
  • Universal Voltage - 120V through 277 V
  • 347 V
Wattage 7.5 - 15.8 W

Certifications and Compliance

Compliance
  • CSAus
  • Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org