HUBBELL CANADA
WBP_SS262_PRODIMAGE
WBP_SS262_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Standard Size, Stainless Steel

OR

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Standard Size, Stainless Steel.

  • Environments subjected to heavy abuse
  • Ideal for highly corrosive environments
  • Magnetic: 17.0% Chromium, Less than 0.5% Nickel

Le film protecteur aide à prévenir les rayures et les dommagesAffiche une apparence soignée avec la durabilité du métalL'airain et l'aluminium sont recouverts d'une couche de laque pour empêcher l'oxydation

Product details

General

Application

Catalog Number

SS262

Color

Stainless Steel

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Type

UPC

883778201677

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8000