HUBBELL CANADA
WBP_STRAY24F_PRODIMAGE
WBP_STRAY24F_PRODIMAGE

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

Brand:

Hubbell Premise Wiring

Catalog ID:

STRAY24F

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion.

24 Splice Capacity

Product details

General

Catalog Number

STRAY24F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Fiber Splicing

Material - Mounting Hardware

Stud or Wire Tie

Style

Splice Trays

Type

Splice Trays

UPC

662620802237

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Logistics

Carton Quantity

25

Pallet Quantity

675