HUBBELL CANADA
Image of S2GBP48A12B2 Substation - Aluminum Rigid Spacer
Image of S2GBP48A12B2 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP48A12B2

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

S2GBP48A12B2

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810269121

UPC 12 Digit

7818102691211

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

2.89 in

Dimension - Height mm

73.4 mm

Dimension - L Length Overall mm

363 mm

Dimension - Length Overall inch

14.30 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No