HUBBELL CANADA
SPACERDAMPER_PHOTO_B_W
SPACERDAMPER_PHOTO_B_W

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R496ACG1

Rigid 6 IN Spacer, 3640 kcmil AL Cable, 138kV.

Product details

General

Application

Substation

Catalog Number

S2R496ACG1

Connector Type

Spacer

Installation Torque Recommended in-lb

660 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810466834

UPC 12 Digit

7818104668344

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.62 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

238 mm

Dimension - Length Overall inch

9.38 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size Range

3640 kcmil

Conductor - Connection Combination

Cable Spacer

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No