HUBBELL CANADA
SH2GBPA_BUNDLED_SPACER_SUPP_PHOTO_BW
SH2GBPA_BUNDLED_SPACER_SUPP_PHOTO_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

SH2GBP41A512

Cast Aluminum Bus Support 12 IN Spacer, 795 kcmil-874.5 kcmil AAC, 795 kcmil (45/7) ACSR.

Product details

General

Application

Substation

Catalog Number

SH2GBP41A512

Connector Type

Bus Support Spacer

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810234143

UPC 12 Digit

7818102341433

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

3.00 in

Dimension - G inch

1.50 in

Dimension - Height inch

2.85 in

Dimension - Height mm

72.4 mm

Dimension - L Length Overall mm

348 mm

Dimension - Length Overall inch

13.71 in

Dimension - Width inch

6.25 in

Dimension - Width mm

159 mm

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor kcmil

Conductor - ACSR Str Size Range

795 (54/7) Condor kcmil

Conductor - AL Str Size

795 kcmil;800 kcmil;874 kcmil

Conductor - AL Str Size Range

795 kcmil-874 kcmil

Conductor - Connection Combination

Base to Cable

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No