HUBBELL CANADA
QGFL-TN_Photo_ColorCYMK
QGFL-TN_Photo_ColorCYMK

Substation - Connector

Brand:

Burndy

Catalog ID:

QGFL34G2W

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

QGFL34G2W

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

Trade Name

BARTAPâ„¢

UPC

781810090633

UPC 12 Digit

7818100906333

Electrical Ratings

Rating - KVA

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No