Substation - Connector
Buy now
Brand:
Burndy
Catalog ID:
QGFL29B1TN
Prop 65 Notice
Substation Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Bus Bar Clamp and Accessories
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
BARTAPâ„¢
UPC
781810204306
UPC 12 Digit
7818102043066
Electrical Ratings
Rating - KVA
Conductor Related
Conductor Type
CU C Str-Size
CU C Solid-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
QGFL29B1TN Specification Sheet
Sales Drawings
Download All
SA045357
SA045357