HUBBELL CANADA
WBP_HBL6HG620_PRODIMAGE
WBP_HBL6HG620_PRODIMAGE
WBP_HBL6MG6_app_PRODIMAGE
WBP_HBL6MG6_app-1_PRODIMAGE

Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6HG1520

Surge Protective Devices, Hospital GradeOutlet Strip, 20A 125V, 15' Cord Length.

  • Hospital grade tamper-resistant receptacles with a hospital grade plug
  • cULus 1449 4th edition
  • Heavy duty metal housing
  • Available with a 2-port USB charging outlet

Product details

General

Catalog Number

HBL6HG1520

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Healthcare

Type

Metallic

UPC

783585467856

Conductor Related

Cord Length

15 ft

Logistics

Carton Quantity

5